2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A9M40B,G9A3K

Expand Table
EN
1/5
Phase-Voltage-Frequency
PVF
Output power-Frame Size
OSF
Ratio
RATIO
Selection for Gear Head
GH
Selection for Direction
DIR [°]
Order number
CNSORDERNO
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
Single - 115V-60Hz
15W-70mm
3
Standard Gear Head
0
A7M15B,G73K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
15W-70mm
3
Standard Gear Head
0
A7M15C,G73K
Single - 220V-50Hz, Single - 240V-50Hz
15W-70mm
3
Standard Gear Head
0
A7M15D,G73K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25A,G83K
Single - 115V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25B,G83K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25C,G83K
Single - 220V-50Hz, Single - 240V-50Hz
25W-80mm
3
Standard Gear Head
0
A8M25D,G83K
Three - 200V-50Hz, Three - 200V-60Hz, Three - 220V-50Hz, Three - 220V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25J,G83K
Three - 380V-50Hz, Three - 380V-60Hz, Three - 400V-50Hz, Three - 400V-60Hz, Three - 415V-50Hz, Three - 415V-60Hz, Three - 440V-50Hz, Three - 440V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25K,G83K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40A,G9A3K
Single - 115V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40B,G9A3K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40C,G9A3K
Single - 220V-50Hz, Single - 240V-50Hz
40W-90mm
3
Standard Gear Head
0
A9M40D,G9A3K
Three - 200V-50Hz, Three - 200V-60Hz, Three - 220V-50Hz, Three - 220V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40J,G9A3K
Three - 380V-50Hz, Three - 380V-60Hz, Three - 400V-50Hz, Three - 400V-60Hz, Three - 415V-50Hz, Three - 415V-60Hz, Three - 440V-50Hz, Three - 440V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40K,G9A3K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60AH,G9B3KH
Single - 115V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60BH,G9B3KH
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60CH,G9B3KH
Single - 220V-50Hz, Single - 240V-50Hz
60W-90mm
3
Standard Gear Head
0
A9M60DH,G9B3KH
Sıkıştırılmış görünümü göster (32 yapılandırılabilir ürünler)
Son değişiklik25.04.2025 04:19:22
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties